(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Socket

Hexagon Socket
  • Volume Discount

•Single Item / Set : Single Item Socket
•Use : Manual Operation
•Socket Shape : Hexagonal Bolt with Hexagonal Hole
For complete product overview and details on Hexagon Socket, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
8801H-3
8801H-4
8801H-5
8801H-6
8801H-7
8801H-8
8801H-9
8801H-10
8801H-11
8801H-12
986-4
986-5
986-6
986-7
986-8
986-9
986-10
986-12
986-14
986-17
986-19
986-22
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Details Type JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9.5350Insertion Angle 9.5 mm4000896039364442-348831
1 Piece(s)Available

8 Days or more

9.5455Insertion Angle 9.5 mm4000896039371442-349635
1 Piece(s)Available

8 Days or more

9.5560Insertion Angle 9.5 mm4000896039388442-350034
1 Piece(s)Available

8 Days or more

9.5665Insertion Angle 9.5 mm4000896039395442-351837
1 Piece(s)Available

8 Days or more

9.5770Insertion Angle 9.5 mm4000896039401442-352655
1 Piece(s)Available

8 Days or more

9.5875Insertion Angle 9.5 mm4000896039425442-353458
1 Piece(s)Available

11 Days or more

9.5980Insertion Angle 9.5 mm4000896039432442-354276
1 Piece(s)Available

8 Days or more

9.51085Insertion Angle 9.5 mm4000896039340442-345381
1 Piece(s)Available

8 Days or more

9.51187.5Insertion Angle 9.5 mm4000896166299442-346190
1 Piece(s)Available

8 Days or more

9.51290Insertion Angle 9.5 mm4000896039357442-3470113
1 Piece(s)Available

8 Days or more

12.7460Insertion Angle 12.7 mm4000896046928442-361566
1 Piece(s)Available

8 Days or more

12.7560Insertion Angle 12.7 mm4000896046935442-362372
1 Piece(s)Available

8 Days or more

12.7660Insertion Angle 12.7 mm4000896046942442-363172
1 Piece(s)Available

8 Days or more

12.7760Insertion Angle 12.7 mm4000896046959442-364075
1 Piece(s)Available

8 Days or more

12.7860Insertion Angle 12.7 mm4000896046973442-365875
1 Piece(s)Available

8 Days or more

12.7960Insertion Angle 12.7 mm4000896146734442-366686
1 Piece(s)Available

8 Days or more

12.71060Insertion Angle 12.7 mm4000896046874442-355186
1 Piece(s)Available

8 Days or more

12.71260Insertion Angle 12.7 mm4000896046881442-3569130
1 Piece(s)Available

8 Days or more

12.71460Insertion Angle 12.7 mm4000896046898442-3577137
1 Piece(s)Available

8 Days or more

12.71760Insertion Angle 12.7 mm4000896046904442-3585176
1 Piece(s)Available

8 Days or more

12.71960Insertion Angle 12.7 mm4000896046911442-3593239
1 Piece(s)Available

8 Days or more

12.72260Insertion Angle 12.7 mm4000896082865442-3607262

Loading...

  1. 1

Basic Information

Set Product Single Item Socket Application For handwork Socket shape Hex for Hexagon socket head bolt
Features Hexagonal socket set with the high quality HAZET is known for. A perfect balance between strength and elasticity has been achieved through specific use of materials appropriate for the socket portion and blade. Knurling around the socket circumference reduces slipping from oil, etc. when rotating by hand.

Additional Products in this Category

Tech Support