(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Deep Socket Wrench Set (Hex Type / 6.3 mm Insertion Angle)

Deep Socket Wrench Set (Hex Type / 6.3 mm Insertion Angle)
  • Volume Discount

[Features]
· Layout designed with user-friendliness in mind to meet the needs of the user.
· The tray is difficult to break, made from a sturdy and durable resin mold.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

TB2L10

Part Number
TB2L10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Set Product Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 6.3
Socket shape 6 Sq. Width across flat dimension (S Measurement) 10 / 11 / 12 / 13 / 14 / 5 / 6 / 7 / 8 / 5.5 Set Contents (Items) 15
Trusco Code 383-9249 Socket 6 Sq.: 5, 5.5, 6, 7, 8, 10, 11, 12, 13, 14 Handle Contents Ratchet Handle, Spinner Handle, Extension Bar (50, 100), Oscillating Extension Bar (30)
Features Features a layout that was designed with user-friendliness in mind and in a way that meets user demands. The tray is a resin molded product that is sturdy, durable, and does not easily crack. Mass(g/Set) 1300

Please check the type/dimensions/specifications of the part TB2L10 in the Deep Socket Wrench Set (Hex Type / 6.3 mm Insertion Angle) series.

Additional Products in this Category

Tech Support