(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket (Double Hex Type 19.0 mm Insertion Angle)

Deep Socket (Double Hex Type 19.0 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Double hex type which is easy to insert in bolts and nuts.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
B45-19
B45-21
B45-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

19383-4166300
1 Piece(s)Available

8 Days or more

21383-4182330
1 Piece(s)Available

8 Days or more

25383-4221390

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 19
Overall length (L dimension)(mm) 90 Features Double hex type which is easy to insert in bolts and nuts.

Additional Products in this Category

Tech Support