(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pliers - Flat-Nose Lead Nippers, Stainless Steel, PL-06

Pliers - Flat-Nose Lead Nippers, Stainless Steel, PL-06
  • Volume Discount

•Product Category : Pliers
•Plier Type : Flat Nose Pliers
•Spring : Not Included
For complete product overview and details on Lead Pliers, see the sections below:

Part Number

Configured Part Number is shown.

PL-06

Part Number
PL-06
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Lead Pliers Overall Length(mm) 164
With or without spring NA Set / Single Item Single Item Material Stainless Steel
Main body: option Main Body Weight(g) 134

Please check the type/dimensions/specifications of the part PL-06 in the Pliers - Flat-Nose Lead Nippers, Stainless Steel, PL-06 series.

Additional Products in this Category

Tech Support