(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lead Pliers P-16

Lead Pliers P-16
  • Volume Discount

Lead pliers that firmly hold the target object.
[Features]
· The tip is wide and slim for excellent stability.
· Not knurled.
[Applications]
· Ideal for various types of manual work.

PDF

Part Number

Configured Part Number is shown.

P-16

 
Part Number
P-16
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Lead Pliers Overall Length(mm) 159
With or without spring NA Main body: option Main Body Weight(g) 115
Supplementary explanation Firmly holds the target object

Please check the type/dimensions/specifications of the part P-16 in the Lead Pliers P-16 series.

Additional Products in this Category

Tech Support