(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A tool dedicated for attaching/detaching C type snap rings. Hard piano wire bit used for the tip. It provides high durability and abrasion resistance.
Product Category | Pliers | Pliers Type | Retaining Ring Pliers | Overall Length(mm) | 169 |
---|---|---|---|---|---|
Shaft / Hole | For Hole | Spring | Available | Tip Replacement Availability | NA |
Single Product/Set Classification | Single Item | Head width(mm) | 21 | Head thickness(mm) | 10 |
Handle Width(mm) | 55 | Tip Length(mm) | 35 | Bit Diameter(φ/mm) | 1.8 |
Operating Range(mm) | 19~60 | Main body: option | Main Body | Weight(g) | 150 |
JAN code | 4952269110159 |
Please check the type/dimensions/specifications of the part SIB-175P in the Snap Ring Pliers Hole-Use, Bent (Spring Attached) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy