(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leather Nippers (Straight Blade)

Leather Nippers (Straight Blade)
  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Not Included
For complete product overview and details on Leather Nippers (Straight Blade), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
10-125
10-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Copper Wire Cutting Performance
(mmφ)
Weight
(g/w)
Package size H X W X D
(mm)
1 Piece(s)Available

8 Days or more

-1321.2290170×73×15
1 Piece(s)Available

8 Days or more

101521.62.6110200×73×15

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without spring NA
Main body: option Main Body Blade shape Straight Blade (thick blade), with holes (coated wire peeling function: φ 0.8 / 1.5 mm)

Additional Products in this Category

Tech Support