(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· One tool can be used for shafts and snap rings for holes.
· Simply change the location of the hole to switch the functions.
· Lightweight and compact. Does not take up space in the instrument box.
· With durable rigid vinyl grip.
[Application]
· Ideal for installing and removing snap rings.
Product Category | Pliers | Pliers Type | Retaining Ring Pliers | Overall Length(mm) | 195 |
---|---|---|---|---|---|
Shaft / Hole | Use with both shaft and hole | Tip Replacement Availability | NA | Suitable Ring Sizes(mm) | Shaft: 19-24 / Hole: 19-65 |
Set / Single Item | Single Item | Material | SK-5 | Main body: option | Main Body |
Weight(g) | 145 | Head Length(mm) | 4.5 | Head Thickness(mm) | 6.4 |
Handle Width(mm) | 94 | Guarantee Torque(N▪m) | 34.3 | Mount Dimensions - Height x Width(mm) | 250×80 |
Supplementary explanation | The function can easily be switched by changing the position of the hole. |
Please check the type/dimensions/specifications of the part CHS-200N in the Convertible Pliers series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy