(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro Grip Pliers MG2K-90

Micro Grip Pliers MG2K-90
  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
For complete product overview and details on Micro Grip Pliers MG2K-90, see the sections below:

Part Number

Configured Part Number is shown.

MG2K-90

Part Number
MG2K-90
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Pliers Overall Length(mm) 92
Aperture of Opening(mm) 0~12 Mouth Depth(mm) 12.5 Main body: option Main Body
JAN Code 4545301008660 Features Body is made of heat-treated aluminum alloy, combines lightness and strength and has strong anti-corrosion properties. The total length does not change even if position of the moving jaw is changed, which makes it ideal for work in narrow spaces.

Please check the type/dimensions/specifications of the part MG2K-90 in the Micro Grip Pliers MG2K-90 series.

Additional Products in this Category

Tech Support