(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Curved Long Snap Ring Pliers (for Holes)

Curved Long Snap Ring Pliers (for Holes)
  • Volume Discount

[Features]
· Caulked part of the main body has less wobble and opens and closes with a spring.
· Long 60 mm claw, useful for narrow and deep locations.
[Applications]
· Bent Tip Snap Ring Pliers for Holes

Part Number

Configured Part Number is shown.

SCP-172LL

Part Number
SCP-172LL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Retaining Ring Pliers Overall Length(mm) 175
Shaft / Hole For Hole Spring Available Tip Replacement Availability NA
Main body: option Main Body Trusco Code 373-7811 Mass(g) 200
Features Caulked part of the main body has less wobble and opens and closes with a spring. Long 60 mm claw, useful for narrow and deep locations. Specifications With Spring Ring Usage Range(mm) 10~11
Claw Tip Diameter(mm) 1.2 Claw Shape Curved Claw

Please check the type/dimensions/specifications of the part SCP-172LL in the Curved Long Snap Ring Pliers (for Holes) series.

Additional Products in this Category

Tech Support