(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HTNB HM Coated High-Precision Taper Neck Ball

HTNB HM Coated High-Precision Taper Neck Ball
  • Volume Discount

•Model: Tapered Neck Bore
•Number Of Flutes (sheet): 2
•Coating: For High Hardness (Silicone-Based)
•R Precision (µm): -0.005~0.005
•With/Without Torsion: Available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HTNB2002-015-1
HTNB2002-015-2
HTNB2002-015-3
HTNB2002-020-1
HTNB2002-020-2
HTNB2002-020-3
HTNB2002-030-1
HTNB2002-030-2
HTNB2002-030-3
HTNB2003-020-1
HTNB2003-020-2
HTNB2003-020-3
HTNB2003-030-1
HTNB2003-030-2
HTNB2003-030-3
HTNB2004-030-1
HTNB2004-030-2
HTNB2004-030-3
HTNB2004-040-1
HTNB2004-040-2
HTNB2004-040-3
HTNB2004-060-1
HTNB2004-060-2
HTNB2004-060-3
HTNB2005-040-1
HTNB2005-040-2
HTNB2005-040-3
HTNB2005-060-1
HTNB2005-060-2
HTNB2005-060-3
HTNB2005-080-1
HTNB2005-080-2
HTNB2005-080-3
HTNB2005-100-1
HTNB2005-100-2
HTNB2005-100-3
HTNB2006-040-1
HTNB2006-040-2
HTNB2006-040-3
HTNB2006-060-1
HTNB2006-060-2
HTNB2006-060-3
HTNB2006-080-1
HTNB2006-080-2
HTNB2006-080-3
HTNB2006-100-1
HTNB2006-100-2
HTNB2006-100-3
HTNB2006-120-1
HTNB2006-120-2
HTNB2006-120-3
HTNB2006-160-1
HTNB2006-160-2
HTNB2006-160-3
HTNB2008-080-1
HTNB2008-080-2
HTNB2008-080-3
HTNB2008-120-1
HTNB2008-120-2
HTNB2008-120-3
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Interference Angle
(mm)
Neck diameter φd1
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
Neck Section Taper Angle TN
(°)
Effective Length l1
(mm)
Shape
1 Piece(s)Available

8 Days or more

0.10.16501.5413.85-1.51.551.61.7230'-A
1 Piece(s)Available

8 Days or more

0.10.16501.5413.9--1.511.561.68-A
1 Piece(s)Available

12 Days or more

0.10.16501.5413.95---1.531.641°30'-A
1 Piece(s)Available

8 Days or more

0.10.16502413.12-2.012.082.152.3130'-A
1 Piece(s)Available

8 Days or more

0.10.16502413.18--2.032.12.25-A
1 Piece(s)Available

8 Days or more

0.10.16502413.25---2.042.191°30'-A
1 Piece(s)Available

8 Days or more

0.10.16503411.86-3.053.153.263.530'-A
1 Piece(s)Available

8 Days or more

0.10.16503411.95--3.063.173.4-A
1 Piece(s)Available

13 Days or more

0.10.16503412.05---3.083.311°30'-A
1 Piece(s)Available

8 Days or more

0.150.24502413.11-2.012.082.152.330'-A
1 Piece(s)Available

8 Days or more

0.150.24502413.17--2.032.12.25-A
1 Piece(s)Available

8 Days or more

0.150.24502413.24---2.052.191°30'-A
1 Piece(s)Available

8 Days or more

0.150.24503411.83-3.053.153.253.4930'-A
1 Piece(s)Available

8 Days or more

0.150.24503411.92--3.063.173.4-A
1 Piece(s)Available

8 Days or more

0.150.24503412.01---3.083.311°30'-A
1 Piece(s)Available

8 Days or more

0.20.32503411.79-3.043.143.253.4830'-A
1 Piece(s)Available

10 Days or more

0.20.32503411.87--3.063.173.39-A
1 Piece(s)Available

8 Days or more

0.20.32503411.97---3.083.31°30'-A
1 Piece(s)Available

8 Days or more

0.20.32504410.72-4.084.214.354.6730'-A
1 Piece(s)Available

8 Days or more

0.20.32504410.82--4.14.234.54-A
1 Piece(s)Available

8 Days or more

0.20.32504410.93---4.124.421°30'-A
1 Piece(s)Available

8 Days or more

0.20.3250649.09-6.146.346.567.0430'-A
1 Piece(s)Available

8 Days or more

0.20.3250649.21--6.166.376.84-A
1 Piece(s)Available

8 Days or more

0.20.3250649.33---6.196.641°30'-A
1 Piece(s)Available

8 Days or more

0.250.4504410.66-4.084.214.354.6630'-A
1 Piece(s)Available

8 Days or more

0.250.4504410.76--4.14.234.54-A
1 Piece(s)Available

8 Days or more

0.250.4504410.87---4.124.411°30'-A
1 Piece(s)Available

8 Days or more

0.250.450649.01-6.146.346.557.0330'-A
1 Piece(s)Available

8 Days or more

0.250.450649.13--6.166.376.84-A
1 Piece(s)Available

8 Days or more

0.250.450649.25---6.196.641°30'-A
1 Piece(s)Available

8 Days or more

0.250.450847.82-8.218.488.769.4130'-A
1 Piece(s)Available

8 Days or more

0.250.450847.94--8.238.519.13-A
1 Piece(s)Available

8 Days or more

0.250.450848.06---8.268.861°30'-A
1 Piece(s)Available

8 Days or more

0.250.4501046.92-10.2710.6110.9711.7830'-A
1 Piece(s)Available

8 Days or more

0.250.4501047.04--10.310.6511.43-A
1 Piece(s)Available

8 Days or more

0.250.4501047.16---10.3311.091°30'-A
1 Piece(s)Available

8 Days or more

0.30.48504410.590.564.084.214.344.6530'0.9B
1 Piece(s)Available

10 Days or more

0.30.48504410.70.56-4.14.234.530.9B
1 Piece(s)Available

13 Days or more

0.30.48504410.80.56--4.124.411°30'0.9B
1 Piece(s)Available

8 Days or more

0.30.4850648.930.566.146.346.557.0330'0.9B
1 Piece(s)Available

8 Days or more

0.30.4850649.040.56-6.176.376.830.9B
1 Piece(s)Available

8 Days or more

0.30.4850649.160.56--6.196.641°30'0.9B
1 Piece(s)Available

8 Days or more

0.30.4850847.730.568.218.478.769.430'0.9B
1 Piece(s)Available

13 Days or more

0.30.4850847.850.56-8.238.519.130.9B
1 Piece(s)Available

8 Days or more

0.30.4850847.970.56--8.268.861°30'0.9B
1 Piece(s)Available

8 Days or more

0.30.48501046.820.5610.2710.6110.9711.7730'0.9B
1 Piece(s)Available

8 Days or more

0.30.48501046.940.56-10.310.6511.430.9B
1 Piece(s)Available

8 Days or more

0.30.48501047.060.56--10.3411.091°30'0.9B
1 Piece(s)Available

8 Days or more

0.30.48501246.120.5612.3412.7413.1814.1430'0.9B
1 Piece(s)Available

8 Days or more

0.30.48501246.230.56-12.3712.7913.720.9B
1 Piece(s)Available

8 Days or more

0.30.48501246.350.56--12.413.311°30'0.9B
1 Piece(s)Available

8 Days or more

0.30.48501645.10.5616.4617.0117.5918.8930'0.9B
1 Piece(s)Available

8 Days or more

0.30.48501645.20.56-16.517.0718.320.9B
1 Piece(s)Available

10 Days or more

0.30.48501645.310.56--16.5417.761°30'0.9B
1 Piece(s)Available

8 Days or more

0.40.6450847.530.768.218.478.759.3830'1.2B
1 Piece(s)Available

12 Days or more

0.40.6450847.650.76-8.238.519.121.2B
1 Piece(s)Available

8 Days or more

0.40.6450847.770.76--8.268.861°30'1.2B
1 Piece(s)Available

8 Days or more

0.40.64601245.930.7612.3312.7413.1714.1330'1.2B
1 Piece(s)Available

8 Days or more

0.40.64601246.040.76-12.3712.7913.721.2B
1 Piece(s)Available

8 Days or more

0.40.64601246.160.76--12.413.31°30'1.2B

Loading...

Basic Information

Model Tapered neck ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Cast Iron / Titanium / Copper Number of Flutes(sheet) 2
Coating For High Hardness (Silicone Group) R Precision(µm) -0.005~0.005 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available Shank Taper Angle Bta(°) 16°

Additional Products in this Category

Tech Support