(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A lineup of 16 sizes centering on small diameter that employs a unique spherical cutting edge
Part Number
Configured Part Number is shown.
Part Number |
---|
SND-TSC-QBEM2LB0.5-4-0.8-[4-10/1] |
SND-TSC-QBEM2LB0.5-6-0.8-[6-10/1] |
SND-TSC-QBEM2LB0.5-8-0.8-[8-10/1] |
SND-TSC-QBEM2LB0.6-8-0.9-[8-10/1] |
SND-TSC-QBEM2LB0.8-8-1.3-[8-15/1] |
SND-TSC-QBEM2LB0.75-8-1.2-[8-15/1] |
SND-TSC-QBEM2LB1-8-1.5-[8-20/1] |
SND-TSC-QBEM2LB1-10-1.5-[10-20/1] |
SND-TSC-QBEM2LB1-16-1.5-[16-20/1] |
SND-TSC-QBEM2LB1-20-1.5-20 |
SND-TSC-QBEM2LB1.5-16-2.5-[16-30/1] |
SND-TSC-QBEM2LB2-20-3.5-[20-30/1] |
SND-TSC-QBEM2LB3-40-4-[40-55/1] |
SND-TSC-QBEM2LB4-40-6-[40-55/1] |
SND-TSC-QBEM2LB5-50-8-[50-55/1] |
TSC-QBEM2LB0.5-4 |
TSC-QBEM2LB0.5-6 |
TSC-QBEM2LB0.5-8 |
TSC-QBEM2LB0.6-8 |
TSC-QBEM2LB0.8-8 |
TSC-QBEM2LB0.75-8 |
TSC-QBEM2LB1-8 |
TSC-QBEM2LB1-10 |
TSC-QBEM2LB1-16 |
TSC-QBEM2LB1-20 |
TSC-QBEM2LB1.5-16 |
TSC-QBEM2LB2-20 |
TSC-QBEM2LB3-40 |
TSC-QBEM2LB4-40 |
TSC-QBEM2LB5-50 |
Part Number |
---|
Loading...
Model Number | Under Neck Diameter d1 |
Overall Length L |
Shank Diameter d |
||
Tip R |
Length Under Neck ℓ1 |
||||
TSC-QBEM2LB | 0.5 | 4 | 0.85 | 70 | 6 |
6 | |||||
8 | |||||
0.6 |
8 | 1 | 70 | 6 | |
0.75 |
8 | 1.3 | 70 | 6 | |
0.8 |
8 | 1.4 | 70 | 6 | |
1 | 6 | 1.7 | 70 | 6 | |
8 | |||||
10 | |||||
16 | |||||
20 | |||||
1.5 |
16 | 2.7 | 70 | 6 | |
2 | 20 | 3.7 | 70 | 6 | |
3 | 40 | 4.6 | 90 | 6 | |
4 | 40 | 6.8 | 90 | 8 | |
5 | 50 | 8.5 | 90 | 10 |
For Cutting Conditions, Refer to >>Click here.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
● The ball-shaped blade is ideal for machining vertical walls.
● It is also capable of undercut machining of molds.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper | Number of Flutes(sheet) | 2 | Coating | For High Hardness (Silicone-Based) |
---|---|---|---|---|---|
R Precision(µm) | ±0.01 | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove | Twisted Helix (θ) | Available |
Length Under Neck (θ)(Degree) | 10° |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy