(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Spherical cutter with effective angle of 280° (small type is 220° or 240°).
[Features]
· Can be used for various applications thanks to its wide effective angle.
[Applications]
· Used for rounded molding, cross hole machining, and front/back surface deburring, and chamfering.
Part Number |
---|
Loading...
Model | Spherical Ball | Number of Flutes(sheet) | 2 | With/Without Torsion | Available |
---|---|---|---|---|---|
Torsional Angle | Right blade right torsion 15° |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy