(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

UT COAT 3-Flute Long-Neck Ball CFLB

UT COAT 3-Flute Long-Neck Ball CFLB
  • Volume Discount

•Model: Long Neck Bore
•Number Of Flutes (sheet): 3
•Coating: TiCN
•With/Without Torsion: Available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CFLB3006-020
CFLB3006-030
CFLB3006-040
CFLB3010-025
CFLB3010-030
CFLB3010-040
CFLB3010-050
CFLB3010-060
CFLB3010-080
CFLB3015-060
CFLB3015-080
CFLB3015-100
CFLB3020-060
CFLB3020-080
CFLB3020-100
CFLB3020-120
CFLB3020-140
CFLB3020-160
CFLB3030-080
CFLB3030-100
CFLB3030-120
CFLB3030-160
CFLB3030-200
CFLB3030-250
CFLB3040-120
CFLB3040-160
CFLB3040-200
CFLB3040-250
CFLB3040-300
CFLB3060-200
CFLB3060-300
CFLB3060-400
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Neck diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
1 Piece(s)Available

9 Days or more

0.30.485024-0.005~0.0050.5816°2.142.222.282.352.51
1 Piece(s)Available

9 Days or more

0.30.485034-0.005~0.0050.5816°3.183.283.383.493.74
1 Piece(s)Available

9 Days or more

0.30.485044-0.005~0.0050.5816°4.224.344.484.634.96
1 Piece(s)Available

9 Days or more

0.50.8502.54-0.005~0.0050.9616°2.712.792.872.953.14
1 Piece(s)Available

9 Days or more

0.50.85034-0.005~0.0050.9616°3.233.323.423.523.75
1 Piece(s)Available

9 Days or more

0.50.85044-0.005~0.0050.9616°4.264.384.524.664.98
1 Piece(s)Available

9 Days or more

0.50.85054-0.005~0.0050.9616°5.295.455.625.86.2
1 Piece(s)Available

8 Days or more

0.50.85064-0.005~0.0050.9616°6.326.516.726.947.42
1 Piece(s)Available

9 Days or more

0.50.85084-0.005~0.0050.9616°8.388.648.929.219.87
1 Piece(s)Available

8 Days or more

0.751.25064-0.005~0.0051.4316°6.246.426.616.827.28
1 Piece(s)Available

9 Days or more

0.751.25084-0.005~0.0051.4316°8.38.558.829.19.73
1 Piece(s)Available

8 Days or more

0.751.250104-0.005~0.0051.4316°10.3710.6811.0211.3812.18
1 Piece(s)Available

9 Days or more

11.65064-0.005~0.0051.8316°6.416.596.786.987.44
1 Piece(s)Available

8 Days or more

11.65084-0.005~0.0051.8316°8.488.728.989.269.89
1 Piece(s)Available

10 Days or more

11.650104-0.005~0.0051.8316°10.5410.8511.1811.5412.33
1 Piece(s)Available

10 Days or more

11.650124-0.005~0.0051.8316°12.612.9813.3913.8214.78
1 Piece(s)Available

8 Days or more

11.650144-0.005~0.0051.8316°14.6615.1115.5916.0917.23
1 Piece(s)Available

9 Days or more

11.650164-0.005~0.0051.8316°16.7317.2417.7918.3719.68
1 Piece(s)Available

8 Days or more

1.52.46086-0.005~0.0052.7316°8.648.879.139.399.99
1 Piece(s)Available

8 Days or more

1.52.460106-0.005~0.0052.7316°10.71111.3311.6712.44
1 Piece(s)Available

9 Days or more

1.52.460126-0.005~0.0052.7316°12.7713.1313.5313.9514.89
1 Piece(s)Available

8 Days or more

1.52.460166-0.005~0.0052.7316°16.8917.3917.9318.519.78
1 Piece(s)Available

8 Days or more

1.52.470206-0.005~0.0052.7316°21.0221.6522.3323.0624.68
1 Piece(s)Available

9 Days or more

1.52.470256-0.005~0.0052.7316°26.1726.9827.8328.75No Interference
1 Piece(s)Available

9 Days or more

23.270126-0.007~0.0073.6316°12.9313.2913.6714.0814.99
1 Piece(s)Available

9 Days or more

23.270166-0.007~0.0073.6316°17.0617.5518.0718.6319.88
1 Piece(s)Available

9 Days or more

23.270206-0.007~0.0073.6316°21.1821.8122.4723.19No Interference
1 Piece(s)Available

9 Days or more

23.270256-0.007~0.0073.6316°26.3427.1327.9828.88No Interference
1 Piece(s)Available

10 Days or more

23.270306-0.007~0.0073.6316°31.532.4533.48No InterferenceNo Interference
1 Piece(s)Available

10 Days or more

34.880206-0.007~0.0075.42No InterferenceNo InterferenceNo InterferenceNo InterferenceNo InterferenceNo Interference
1 Piece(s)Available

9 Days or more

34.880306-0.007~0.0075.42No InterferenceNo InterferenceNo InterferenceNo InterferenceNo InterferenceNo Interference
1 Piece(s)Available

9 Days or more

34.890406-0.007~0.0075.42No InterferenceNo InterferenceNo InterferenceNo InterferenceNo InterferenceNo Interference

Loading...

  1. 1

Basic Information

Model Long-Neck Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium Number of Flutes(sheet) 3
Coating TiCN Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support