(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Pipe Taps - High Speed Steel, Oxidized, H-SPT (Part Numbers)

Parallel Pipe Taps - High Speed Steel, Oxidized, H-SPT
  • Volume Discount

Used to process female threads for parallel pipe threads.

PDF

Part Number

Configured Part Number is shown.

H-SPT-1/2-14-4P

 
Part Number
H-SPT-1/2-14-4P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Screw Types Parallel for Pipes Nominal G1/2 Pitch, Number of Threading(mm) 14
Chamfer threads 4P Tool Material Type High-speed steel Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Copper (Cu)
Tap Type Tap for pipes Hole type For through hole / For blind hole Coating Y/N NA
Coating Type Non-Coated L(mm) 80 Accuracy JIS2
Shank diameter(mm) 18 Number of Grooves 4 Thread Length(mm) 35
Surface Treatment Oxidizing Tool No. 8307744

Please check the type/dimensions/specifications of the part H-SPT-1/2-14-4P in the Parallel Pipe Taps - High Speed Steel, Oxidized, H-SPT series.

Additional Products in this Category

Tech Support