(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Convenient for lateral tapping of pipe threads and processing deep holes.
Part Number
Configured Part Number is shown.
NRT-SPT-3/8-19
Screw Types | Parallel for Pipes | Nominal | PF3/8 | Pitch, Number of Threading(mm) | 19 |
---|---|---|---|---|---|
Chamfer threads | 2.5P | Tool Material Type | High-speed steel | Work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Copper (Cu) |
Tap Type | Tap for pipes | Hole type | For through hole / For blind hole | Coating Y/N | NA |
Coating Type | Non-Coated | L(mm) | 65 | Accuracy | RH7 |
Shank diameter(mm) | 14 | Thread Length(mm) | 17 | Surface Treatment | Oxidizing |
Tool No. | 13693 |
Please check the type/dimensions/specifications of the part NRT-SPT-3/8-19 in the Parallel Pipe Taps - New Roll Tap, Oxidized, NRT-SPT series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy