(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Pipe Taps - High Speed Steel, PG Conduit Tap

Parallel Pipe Taps - High Speed Steel, PG Conduit Tap
  • Volume Discount

•Thread Types : Others
•Thread Size (Nominal) : PG11, PG13.5, PG16, PG21, PG29, PG36, PG42, PG7, PG9
•Tool Material Type : High-Speed Steel
•Work Material : Brass (Bs), Brass Cast Iron (BsC), Bronze (PB), Cast Aluminum Alloy (AC, ADC), Cast Iron (FC), Cast Steel (SC), Copper (Cu), Ductile Cast Iron (FCD), High-Carbon Steel (C Content Exceeding 0.45%), Low-Carbon Steel (C Content of 0.25% or Less), Medium-Carbon Steel (C Content 0.25 - 0.45%), Rolled Aluminum Material (AL), Tool Steel (Before SKD Quenching), Zinc Alloy Castings (ZDC)
•Tap Model : Pipe Tap
For complete product overview and details on Pg Conduit Thread Tap (German Standard), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TH2PG07
TH2PG09
TH2PG11
TH2PG13.5
TH2PG16
TH2PG21
TH2PG29
TH2PG36
TH2PG42
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size (Nominal) Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Blade Length
(mm)
Shank diameter
(mm)
Lower hole diameter (calculated value)
(mm)
Square Long
(mm)
Corner Thickness
(mm)
1 Piece(s)Available

9 Days or more

PG7208542911.3107
1 Piece(s)Available

8 Days or more

PG918954512.513.91310
1 Piece(s)Available

9 Days or more

PG1118100451417.31411
1 Piece(s)Available

9 Days or more

PG13.518105451519.11512
1 Piece(s)Available

9 Days or more

PG1618105451721.21613
1 Piece(s)Available

9 Days or more

PG2116105452126.82017
1 Piece(s)Available

9 Days or more

PG2916115452835.32421
1 Piece(s)Available

9 Days or more

PG3616125453845.53229
1 Piece(s)Available

9 Days or more

PG4216135554452.53835

Loading...

  1. 1

Basic Information

Screw Types Other Tool Material Type High-speed steel Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Tap for pipes Material Details SKH

Additional Products in this Category

Tech Support