(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Thread Types : Others
•Thread Size (Nominal) : CTG-16, CTG-22, CTG-28, CTG-36, CTG-42, CTG-54
•Tool Material Type : High-Speed Steel
•Work Material : Brass (Bs), Brass Cast Iron (BsC), Bronze (PB), Cast Aluminum Alloy (AC, ADC), Cast Iron (FC), Cast Steel (SC), Copper (Cu), Ductile Cast Iron (FCD), High-Carbon Steel (C Content Exceeding 0.45%), Low-Carbon Steel (C Content of 0.25% or Less), Medium-Carbon Steel (C Content 0.25 - 0.45%), Rolled Aluminum Material (AL), Tool Steel (Before SKD Quenching), Zinc Alloy Castings (ZDC)
•Tap Model : Pipe Tap
For complete product overview and details on C.T.G Thick Conduit Pipe Screw Tap, see the sections below:
Part Number |
---|
TH2G16 |
TH2G22 |
Loading...
Screw Types | Other | Pitch, Number of Threading(mm) | 14 | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
Work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) | Tap Type | Tap for pipes | Blade Length(mm) | 35 |
Material Details | SKH |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy