(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The work material is ideal for female threading of high carbon steel, tool steel, forged alloy steel or tempered material with hardness of about 20 to 45 HRC
Part Number |
---|
CPM-TPT-1/2-14 |
CPM-TPT-1/4-19 |
CPM-TPT-1/8-28 |
CPM-TPT-1-11 |
CPM-TPT-3/4-14 |
CPM-TPT-3/8-19 |
Loading...
Screw Types | Taper for Pipe | Chamfer threads | 2.5P | Tool Material Type | Powder high-speed steel |
---|---|---|---|---|---|
Work material | High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) | Tap Type | Tap for pipes | Hole type | For through hole / For blind hole |
Coating Y/N | NA | Coating Type | Non-Coated | Accuracy | JIS2 |
Number of Grooves | 4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy