(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Pipe Taps - Carbide, Through Hole/Blind Hole Use, OT-TPT

Taper Pipe Taps - Carbide, Through Hole/Blind Hole Use, OT-TPT
  • Volume Discount

Suitable for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, aluminum alloy casting, etc., using a high-precision automatic machine.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OT-TPT-1/2-14
OT-TPT-1/4-19
OT-TPT-1/8-28
OT-TPT-3/8-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

R1/21480183523405
1 Piece(s)Available

8 Days or more

R1/41962112823403
1 Piece(s)Available

8 Days or more

R1/8285581923402
1 Piece(s)Available

8 Days or more

R3/81965142823404

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type Carbide
Work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Thermosetting plastic (bakelite, phenol, etc.) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Coating Type Non-Coated Accuracy JIS2
Number of Grooves 4

Additional Products in this Category

Tech Support