(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SSBL200 CBN Super Speed Long Neck Ball End Mill

SSBL200 CBN Super Speed Long Neck Ball End Mill
  • Volume Discount

•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•R Precision (µm): 0.005~-0.005
•Link Diameter (d) (mm): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSBL200-R0.05-0.3
SSBL200-R0.05-0.5
SSBL200-R0.075-0.45
SSBL200-R0.075-0.75
SSBL200-R0.1-0.6
SSBL200-R0.1-1
SSBL200-R0.2-1.2
SSBL200-R0.2-2
SSBL200-R0.3-3
SSBL200-R0.3-4
SSBL200-R0.3-5
SSBL200-R0.4-4
SSBL200-R0.5-4
SSBL200-R0.5-5
SSBL200-R0.5-6
SSBL200-R0.5-8
SSBL200-R0.5-10
SSBL200-R0.15-0.9
SSBL200-R0.15-1.5
SSBL200-R0.25-1.5
SSBL200-R0.25-2.5
SSBL200-R0.75-7.5
SSBL200-R1-6
SSBL200-R1-8
SSBL200-R1-10
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Manufacturer Code (D) Blade Diameter
(mm)
(d2) Neck Diameter
(mm)
Shape (l2) Effective Length 2
(mm)
(d3) Throat Diameter
(mm)
1 Piece(s)Available

8 Days or more

0.050.08500.301-00511-000510.10.085A4.91.5
1 Piece(s)Available

8 Days or more

0.050.08500.501-00511-000520.10.085A4.91.5
1 Piece(s)Available

8 Days or more

0.0750.12500.4501-00511-000750.150.13---
1 Piece(s)Available

8 Days or more

0.0750.12500.7501-00511-000760.150.13---
1 Piece(s)Available

8 Days or more

0.10.15500.601-00511-001010.20.18A51.5
1 Piece(s)Available

8 Days or more

0.10.1550101-00511-001020.20.18A51.5
1 Piece(s)Available

8 Days or more

0.20.3501.201-00511-002010.40.37A5.21.5
1 Piece(s)Available

8 Days or more

0.20.350201-00511-002020.40.37A5.21.5
1 Piece(s)Available

8 Days or more

0.30.550301-00511-003010.60.56A5.41.5
1 Piece(s)Available

8 Days or more

0.30.552401-00511-003020.60.56A7.81.5
1 Piece(s)Available

8 Days or more

0.30.552501-00511-003030.60.56A7.81.5
1 Piece(s)Available

8 Days or more

0.40.653401-00511-004010.80.76A7.92
1 Piece(s)Available

8 Days or more

0.50.753401-00511-0050110.95A8.12
1 Piece(s)Available

8 Days or more

0.50.753501-00511-0050210.95A8.12
1 Piece(s)Available

8 Days or more

0.50.753601-00511-0050410.95B--
1 Piece(s)Available

8 Days or more

0.50.753801-00511-0050610.95B--
1 Piece(s)Available

8 Days or more

0.50.7531001-00511-0050810.95B--
1 Piece(s)Available

8 Days or more

0.150.23500.901-00511-001510.30.28A5.11.5
1 Piece(s)Available

8 Days or more

0.150.23501.501-00511-001520.30.28A5.11.5
1 Piece(s)Available

8 Days or more

0.250.38501.501-00511-002510.50.46A5.31.5
1 Piece(s)Available

8 Days or more

0.250.38502.501-00511-002520.50.46A5.31.5
1 Piece(s)Available

8 Days or more

0.751537.501-00511-007511.51.45B--
1 Piece(s)Available

8 Days or more

11.253601-00511-0100121.94B--
1 Piece(s)Available

8 Days or more

11.253801-00511-0100321.94B--
1 Piece(s)Available

8 Days or more

11.2531001-00511-0100521.94B--

Loading...

  1. 1

Basic Information

Model Long-Neck Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 Number of Flutes(sheet) 2
Coating Non-Coated Link Diameter (d)(mm) 4 R Precision(µm) 0.005~-0.005
Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion NA (γ) Neck Angle(°) 15

Additional Products in this Category

Tech Support