(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long-Neck Ball End Mill (for Deep Ribs) NHB-2

Long-Neck Ball End Mill (for Deep Ribs) NHB-2
  • Volume Discount

•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•R Precision (µm): 0.01~-0.01
•With/Without Torsion: Available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NHB-2-R0.4-6
NHB-2-R0.4-8
NHB-2-R0.5-8
NHB-2-R0.5-12
NHB-2-R0.6-8
NHB-2-R0.6-12
NHB-2-R0.7-8
NHB-2-R0.7-12
NHB-2-R0.7-16
NHB-2-R0.8-8
NHB-2-R0.8-12
NHB-2-R0.8-16
NHB-2-R0.8-20
NHB-2-R0.9-8
NHB-2-R0.9-12
NHB-2-R0.9-16
NHB-2-R0.9-20
NHB-2-R0.75-8
NHB-2-R0.75-12
NHB-2-R0.75-16
NHB-2-R0.75-20
NHB-2-R1-8
NHB-2-R1-12
NHB-2-R1-16
NHB-2-R1-20
NHB-2-R1.5-10
NHB-2-R1.5-15
NHB-2-R1.5-20
NHB-2-R1.5-25
NHB-2-R2-15
NHB-2-R2-25
NHB-2-R2-30
NHB-2-R2.5-20
NHB-2-R2.5-25
NHB-2-R2.5-30
NHB-2-R2.5-35
NHB-2-R3-30
NHB-2-R3-50
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Manufacturer Code (D) Blade Diameter
(mm)
(d2) Neck Diameter
(mm)
1 Piece(s)Available

8 Days or more

0.40.6456401-00432-004010.80.76
1 Piece(s)Available

8 Days or more

0.40.6458401-00432-004020.80.76
1 Piece(s)Available

8 Days or more

0.50.75458401-00432-0050210.95
1 Piece(s)Available

8 Days or more

0.50.754512401-00432-0050310.95
1 Piece(s)Available

8 Days or more

0.60.9458401-00432-006021.21.15
1 Piece(s)Available

8 Days or more

0.60.94512401-00432-006031.21.15
1 Piece(s)Available

8 Days or more

0.71458401-00432-007021.41.35
1 Piece(s)Available

8 Days or more

0.714512401-00432-007031.41.35
1 Piece(s)Available

8 Days or more

0.715016401-00432-007041.41.35
1 Piece(s)Available

8 Days or more

0.81.2458401-00432-008021.61.55
1 Piece(s)Available

8 Days or more

0.81.24512401-00432-008031.61.55
1 Piece(s)Available

8 Days or more

0.81.25016401-00432-008041.61.55
1 Piece(s)Available

8 Days or more

0.81.25520401-00432-008051.61.55
1 Piece(s)Available

8 Days or more

0.91.3458401-00432-009021.81.74
1 Piece(s)Available

8 Days or more

0.91.34512401-00432-009031.81.74
1 Piece(s)Available

8 Days or more

0.91.35016401-00432-009041.81.74
1 Piece(s)Available

8 Days or more

0.91.35520401-00432-009051.81.74
1 Piece(s)Available

10 Days or more

0.751.1458401-00432-007521.51.45
1 Piece(s)Available

8 Days or more

0.751.14512401-00432-007531.51.45
1 Piece(s)Available

12 Days or more

0.751.15016401-00432-007541.51.45
1 Piece(s)Available

8 Days or more

0.751.15520401-00432-007551.51.45
1 Piece(s)Available

8 Days or more

11.5458401-00432-0100221.94
1 Piece(s)Available

8 Days or more

11.54512401-00432-0100321.94
1 Piece(s)Available

8 Days or more

11.55016401-00432-0100421.94
1 Piece(s)Available

8 Days or more

11.55520401-00432-0100521.94
1 Piece(s)Available

8 Days or more

1.52.56010601-00432-0151032.85
1 Piece(s)Available

12 Days or more

1.52.56015601-00432-0151532.85
1 Piece(s)Available

8 Days or more

1.52.56520601-00432-0152032.85
1 Piece(s)Available

8 Days or more

1.52.56525601-00432-0152532.85
1 Piece(s)Available

8 Days or more

236515601-00432-0201543.8
1 Piece(s)Available

8 Days or more

237025601-00432-0202543.8
1 Piece(s)Available

8 Days or more

237030601-00432-0203043.8
1 Piece(s)Available

8 Days or more

2.53.57020601-00432-0252054.8
1 Piece(s)Available

8 Days or more

2.53.57025601-00432-0252554.8
1 Piece(s)Available

8 Days or more

2.53.58030601-00432-0253054.8
1 Piece(s)Available

8 Days or more

2.53.58035601-00432-0253554.8
1 Piece(s)Available

8 Days or more

368030601-00432-0303065.8
1 Piece(s)Available

8 Days or more

3612050601-00432-0305065.8

Loading...

  1. 1

Basic Information

Model Long-Neck Ball Work Material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin Number of Flutes(sheet) 2
Coating Non-Coated R Precision(µm) 0.01~-0.01 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available (γ) Neck Angle(°) 12

Additional Products in this Category

Tech Support