(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Carbide 2-Flute Long Ball End Mill 30° B242X

Carbide 2-Flute Long Ball End Mill 30° B242X

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•R Precision (µm): ±10
•Coating: AlTiN
•Material: MG

Part Number

Configured Part Number is shown.

Part Number
B242X-3
B242X-4
B242X-5
B242X-6
B242X-8
B242X-10
B242X-12
B242X-16
B242X-20
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
1 Piece(s)Available

10 Days or more

1.56804
1 Piece(s)Available

12 Days or more

28804
1 Piece(s)Available

10 Days or more

2.5101006
1 Piece(s)Available

8 Days or more

3121006
1 Piece(s)Available

10 Days or more

4141308
1 Piece(s)Available

10 Days or more

51816010
1 Piece(s)Available

10 Days or more

62218012
1 Piece(s)Available

10 Days or more

83021016
1 Piece(s)Available

10 Days or more

103821020

Loading...

  1. 1

Basic Information

Type Ball Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2
R Precision(µm) ±10 Machining Application Curved surface / Engraving / R Groove Coating Details AlTiN
Material MG Torsional Angle 30°

Additional Products in this Category

Tech Support