(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Long Neck Ball Series WXS Coat 3-Flute Long Neck

Part Number

Configured Part Number is shown.

Part Number
PHX-LN-DBT-R0.5X4
PHX-LN-DBT-R0.5X6
PHX-LN-DBT-R0.5X8
PHX-LN-DBT-R0.5X10
PHX-LN-DBT-R0.5X12
PHX-LN-DBT-R0.5X14
PHX-LN-DBT-R0.5X16
PHX-LN-DBT-R0.75X6
PHX-LN-DBT-R0.75X8
PHX-LN-DBT-R0.75X10
PHX-LN-DBT-R0.75X12
PHX-LN-DBT-R0.75X16
PHX-LN-DBT-R1X6
PHX-LN-DBT-R1X8
PHX-LN-DBT-R1X10
PHX-LN-DBT-R1X12
PHX-LN-DBT-R1X14
PHX-LN-DBT-R1X16
PHX-LN-DBT-R1X18
PHX-LN-DBT-R1X20
PHX-LN-DBT-R1X22
PHX-LN-DBT-R1.5X12
PHX-LN-DBT-R1.5X16
PHX-LN-DBT-R1.5X20
PHX-LN-DBT-R1.5X25
PHX-LN-DBT-R2X16
PHX-LN-DBT-R2X20
PHX-LN-DBT-R2X25
PHX-LN-DBT-R3X20
PHX-LN-DBT-R3X30
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Tool No. Neck diameter
(mm)
Interference Angle
(Degree)
Actual effective length at work slope angle α (Le) 0.5° Actual effective length at work slope angle α (Le) 1° Actual effective length at work slope angle α (Le) 1.5° Actual effective length at work slope angle α (Le) 2° Actual effective length at work slope angle α (Le) 2.5° Actual effective length at work slope angle α (Le) 3°
1 Piece(s)Available

8 Days or more

0.50.75504431950040.958.514.264.54.744.965.185.39
1 Piece(s)Available

8 Days or more

0.50.75506431950060.957.136.396.727.037.327.957.88
1 Piece(s)Available

8 Days or more

0.50.75508431950080.956.128.58.929.289.629.9810.36
1 Piece(s)Available

8 Days or more

0.50.755010431950100.955.3510.6111.0911.5111.9212.3712.85
1 Piece(s)Available

8 Days or more

0.50.755012431950120.954.7612.7113.2513.7114.1214.4914.83
1 Piece(s)Available

8 Days or more

0.50.755014431950140.954.314.8115.415.916.3416.7317.82
1 Piece(s)Available

8 Days or more

0.50.755016431950160.953.916.917.5418.0718.5419.5320.31
1 Piece(s)Available

8 Days or more

0.751.12506431951061.956.436.376.777.287.547.82
1 Piece(s)Available

8 Days or more

0.751.12508431951081.955.468.498.899.259.589.9310.3
1 Piece(s)Available

8 Days or more

0.751.125010431951101.954.7510.611.0711.4811.8812.3212.79
1 Piece(s)Available

8 Days or more

0.751.125012431951121.954.1912.713.2313.6914.0914.4614.8
1 Piece(s)Available

8 Days or more

0.751.125016431951161.953.416.8917.5218.0518.5118.9319.31
1 Piece(s)Available

8 Days or more

11.5506431952061.955.626.356.656.947.217.467.73
1 Piece(s)Available

8 Days or more

11.5508431952081.954.718.468.859.29.529.8510.21
1 Piece(s)Available

8 Days or more

11.55010431952101.954.0410.5711.0311.4311.8212.2412.7
1 Piece(s)Available

8 Days or more

11.55012431952121.953.5512.6713.1913.6414.1214.6315.19
1 Piece(s)Available

8 Days or more

11.55014431952141.953.1614.7715.3415.8616.4217.0217.67
1 Piece(s)Available

8 Days or more

11.55016431952161.952.8416.8617.4818.0818.7219.41-
1 Piece(s)Available

8 Days or more

11.56018431952181.952.5918.9419.6220.2921.0221.8-
1 Piece(s)Available

8 Days or more

11.56020431952201.952.3721.0321.7622.5123.18--
1 Piece(s)Available

8 Days or more

11.56022431952221.952.1923.1323.8924.525.03--
1 Piece(s)Available

8 Days or more

1.52.256012431953122.852.0412.6113.113.5714.08--
1 Piece(s)Available

8 Days or more

1.52.256016431953162.851.5916.7717.3817.01---
1 Piece(s)Available

8 Days or more

1.52.256020431953202.851.320.9221.65----
1 Piece(s)Available

8 Days or more

1.52.256025431953252.851.0626.1-----
1 Piece(s)Available

8 Days or more

236016431954163.85-------
1 Piece(s)Available

8 Days or more

236020431954203.85-------
1 Piece(s)Available

8 Days or more

236025431954253.85-------
1 Piece(s)Available

8 Days or more

34.57020631955205.85-------
1 Piece(s)Available

8 Days or more

34.57030631955305.85-------
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Tool No. Neck diameter
(mm)
Interference Angle
(Degree)
Actual effective length at work slope angle α (Le) 0.5° Actual effective length at work slope angle α (Le) 1° Actual effective length at work slope angle α (Le) 1.5° Actual effective length at work slope angle α (Le) 2° Actual effective length at work slope angle α (Le) 2.5° Actual effective length at work slope angle α (Le) 3°

Loading...

  1. 1

Basic Information

Model Long-Neck Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 Number of Flutes(sheet) 3
Coating For High Hardness (Silicone Group) R Precision(µm) ±0.07 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support