(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

SG Mirror Surface One Shot Disc, 100 pcs

SG Mirror Surface One Shot Disc, 100 pcs

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Shows its power during pre-buffing processes.

[Features]
· Shows its power during pre-buffing processes.
· This is a new type of polishing material created by impregnating Unilon fibers with abrasive to which foamed urethane is then applied.
· It is elastic so that a beautiful finished surface is achieved, without leaving any deep scratches.

Part Number

Configured Part Number is shown.

Part Number
SG-K7
SG-K10
SG-K12
SG-K13
SG-K15
Part NumberMinimum order quantityVolume DiscountDays to Ship work material Particle Size
(#)
5 Piece(s)Available

8 Days or more

Stainless Steel[◎] / Cast Iron[○]120
1 Piece(s)Available

9 Days or more

Stainless Steel[◎] / Alloy Steel[○]240
1 Piece(s)Available

9 Days or more

Stainless Steel[◎] / Alloy Steel[○]400
1 Piece(s)Available

9 Days or more

Stainless Steel[◎] / Alloy Steel[◎]600
1 Piece(s)Available

9 Days or more

Stainless Steel[◎] / Alloy Steel[◎]1000

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15
abrasive grain Not applicable Saving Type Packaging Quantity(Sheets) 5
Maximum Number of Rotation(min-1) 12000

Additional Products in this Category

Tech Support