(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Felt Disc Mini【5 Pieces Per Package】

Felt Disc Mini
  • Volume Discount

[Features]
· Abrasive agent for Nitto-Kohki (MAG-25B, MAGS-25) and Trusco (TMAG1252L, TMAG1252G).
· A grease/oil abrasive is used according to the application to apply a final finish.
· Used for finishing after abrading with Nylon Disc Mini.
· Ideal for very small polished parts.
[Applications]
· For removing burns on stainless steel, aluminum and welding components.
· For paint film removal and mirror finishing.
· Tool used: mini sander (pneumatic).

Part Number

Configured Part Number is shown.

GFN50M

Part Number
GFN50M
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Felt Disc work material Stainless Steel / Aluminum Outer diameter Dimensions(mm) 50
Inner Diameter Dimension(mm) 9.6 Thickness(mm) 12 Max. Rotational Speed(rpm) 6000
Pcs./Box. 5 (pcs.) Trusco Code 172-9489 Mass 390 g/box
Features Abrasive agent for Nitto-Kohki (MAG-25B, MAGS-25) and Trusco (TMAG1252L, TMAG1252G). Depending on the use, oil-based abrasive agent can be used for the final finish. Used for finishing after abrading with nylon disc mini. Application For descaling, coating removal, or mirror finish for stainless steel, aluminum, or welded parts. Maximum operating rotation speed 15.7m/s(942m/min)

Please check the type/dimensions/specifications of the part GFN50M in the Felt Disc Mini series.

Additional Products in this Category

Tech Support