(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Multiblade Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Max. Rotational Speed (min-1(r.p.m)): 13600
•Application: For the general grinding, polishing, and base polishing of iron, stainless steel, and aluminum, as well as welding bead removal, sputter removal, deburring, chamfering, rust removal, and paint removal
Type | Multi-blade disc | Diameter(mm) | 100 | Shaft Diameter(mm) | 15 |
---|---|---|---|---|---|
Max. Rotational Speed(min-1(r.p.m)) | 13600 | Application | For the general grinding, polishing, and base polishing of iron, stainless steel, and aluminum, as well as welding bead removal, sputter removal, deburring, chamfering, rust removal, and paint removal | Set Content 1 | Abrasive Material: Z, Thickness: 8 mm or More, Granularity: #60 |
Set Content 2 | Abrasive Material: Z, Thickness: 5 mm or More, Granularity: #60 | Set Content 3 | Abrasive Material: A, Thickness: 8 mm or More, Granularity: #80 | Set Content 4 | Abrasive Material: A, Thickness: 5 mm or More, Granularity: #80 |
Set Content 5 | Abrasive Material: A, Thickness: 8 mm or More, Granularity: #120 | Set Content 6 | Abrasive material: A, thickness: 5 mm or more, grain size #120 |
Please check the type/dimensions/specifications of the part HB100-SET in the Techno Disc HYBRID Sample Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy