(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
RF18022-40
Type | Multi-blade disc | Diameter(mm) | 180 | Shaft Diameter(mm) | 22.2 |
---|---|---|---|---|---|
Particle Size(#) | 40 | Abrasive grain | A Abrasive Grain | Max. Rotational Speed(min-1(r.p.m)) | 8400 |
Width(mm) | 15 | Compatible Tools | Disc Grinder (Electric/Air) | Features | Gap between a polishing cloth and another polishing cloth is wide, preventing clogging even when rust or paint is peeled off. Furthermore, since polishing cloth is upright, it will not scratch any work piece by striking it strongly. Suitable for polishing, paint coat removing, and rust removing of ferrous and non-ferrous metals, as well as peeling of bark off wood. |
Application | For polishing before plating, rust removal before painting, polishing of stainless steel and iron, paint removal |
Please check the type/dimensions/specifications of the part RF18022-40 in the Radial Wheel series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy