(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disc Paper BS Concrete Sander

Disc Paper BS Concrete Sander
  • Volume Discount

•Model: Multiblade Disc
•Particle Size (#): 24
•Number Of Blades (Sheets): 62
•Material: Silicon Carbide Abrasive Material

Part Number

Configured Part Number is shown.

68001

Part Number
68001
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Type Multi-blade disc Diameter(mm) 100 Shaft Diameter(mm) 15
Particle Size(#) 24 Max. Rotational Speed(min-1(r.p.m)) 13000 Number of blades(Sheets) 62
Dimensions(mm) Blade length: 25 JAN Code 4951989680010 Trusco Code 410-3599
Mass(g) 112 Material Silicon Carbide Abrasive Material

Please check the type/dimensions/specifications of the part 68001 in the Disc Paper BS Concrete Sander series.

Additional Products in this Category

Tech Support