(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· This product eliminates the pricing difference with traditional grindstones while retaining the durability, work efficiency, low noise, and safety characteristic of paper abrasives.
· Made from super-hard materials mainly consisting of zirconia, an amalgam of alkali and zirconium oxychloride. A shape with sharp points that have excellent durability.
· Uses Japan-made paper.
[Applications]
· Stainless steel, hard-to-cut material, grinding or polishing high-hardness metal, heavy polishing for steel.
· Tool used: dedicated electric disc grinder.
Part Number |
---|
GP-100TMJZ-40 |
GP-100TMJZ-60 |
GP-100TMJZ-80 |
GP-100TMJZ-100 |
GP-100TMJZ-120 |
Loading...
Type | Multi-blade disc | work material | general steel / Stainless Steel / Alloy Steel / Cast Iron | Outer diameter Dimensions(mm) | 100 |
---|---|---|---|---|---|
Inner Diameter Dimension(mm) | 15 | Details Type | Zirconia (for difficult-to-cut materials such as stainless steel) | Max. Rotational Speed(rpm) | 13600 |
Blade length(mm) | 15 | Pcs./Box. | 10 (sheet) | Features | This product eliminates the pricing difference with traditional grindstones while retaining the durability, work efficiency, low noise, and safety characteristic of paper abrasives. Made from super-hard materials mainly consisting of zirconia, an amalgam of alkali and zirconium oxychloride. Extremely durable even with sharp points. Japanese paper is used for this product. |
Application | Stainless steel, hard-to-cut material, grinding or polishing high-hardness metal, heavy polishing for steel. | Maximum operating rotation speed | 71.2m/s(4270m/min) | Grinding Angle | 15~30° |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy