(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Techno Disk A【20 Pieces Per Package】

Techno Disk A
  • Volume Discount

•Model: Multiblade Disc
•Major Diameter (mm): 50
•Inner Diameter Size (mm): 10
•Abrasive Grain: A Abrasive Grain
•Max. Rotational Speed (min-1(r.p.m)): 15000

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TD5010-A-60
TD5010-A-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

60

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

120

Loading...

  1. 1

Basic Information

Type Multi-blade disc Diameter(mm) 50 Shaft Diameter(mm) 10
Abrasive grain A Abrasive Grain Max. Rotational Speed(min-1(r.p.m)) 15000 Compatible Tools Disc Grinder (Electric/Air)
Features It uses a highly self-sharpening (something that renews itself when the grinding surface has become dull) base fabric with alumina abrasive material. The high grinding strength and quick grinding speed are its characteristics. Maximum efficiency is often achieved with light to moderate pressure. It is suitable for a variety of grinding and polishing tasks, such as metal burr and bead removal, nick removal, tree bark removal, etc. Application Deburring, rust removal, scratch removal, weld slag removal, stainless steel and iron polishing and grinding

Additional Products in this Category

Tech Support