(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Universal Band (30m) EA463CM-1

Universal Band (30m) EA463CM-1
  • Volume Discount

[Product Specifications]
・For EA463CM-15, -30
・Material…Stainless steel(SUS300)
・Band length…30.5m
・Joint…10 pcs.
・Breaking load…226.8kg
・Use EA463CH-2 for fixing

Part Number

Configured Part Number is shown.

EA463CM-1

Part Number
EA463CM-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Material SUS300 Overall Length(mm) 30500 Width(mm) 12.7

Please check the type/dimensions/specifications of the part EA463CM-1 in the Universal Band (30m) EA463CM-1 series.

Additional Products in this Category

Tech Support