(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok fir tree mount tie inside serration【100 Pieces Per Package】

Insulok fir tree mount tie inside serration
  • Volume Discount

[Features]
· Used for fix-mounting to a chassis, panel, wall, etc.
Fir tree mount and Insulok assembly product.
· Fir tree mount shape is compatible with a wide range of plate thicknesses which contributes to a reduction in the number of parts.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
T30RFT4-HSW
T30RFT5-HSB
T50RFT7-HSB
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Width
(mm)
Width
(mm)
Total length
(mm)
Band Diameter
(mm)
Operating temperature range (Max.)
(℃)
Environment resistance Flame retardant grade (main raw materials) Loop tensile strength
(N)
Mounting hole ∅
(mm)
Maximum Mounting Panel Thickness
(mm)
Applicable screw size

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1523.53.515231110Weather-resistant/heat-resistantUL94V-21353.3 to 4.03M4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101523.53.515231105Heat-resistantUL94HB1350.7 to 3.03M6

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102024.64.620245105Heat-resistantUL94V-22256.5 to 7.07M8

Loading...

  1. 1

Basic Information

Material Nylon Color Black Number with packs(piece) 100
Material 66 nylon Operating temperature range (Min.)(℃) -40 Special function/application Bush mount

Additional Products in this Category

Tech Support