(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Can be anchored reliably and solidly with screws.
· Fluororesin product with superior heat resistance and chemical resistance.
Part Number |
---|
CTAM1-3-ETFE |
CTAM1-ETFE |
Loading...
Material | Resin | Overall Length(mm) | 20.5 | Width(mm) | 10.2 |
---|---|---|---|---|---|
Width(mm) | 10.2 | Color | Blue | Total length(mm) | 20.5 |
Number with packs(piece) | 100 | Material | Fluororesin | Environment resistance | Heat-resistant / flame-retardant |
Flame retardant grade (main raw materials) | UL94V-0 | Standard | UL |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy