(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok push mount【100 Pieces Per Package】

Insulok push mount
  • Volume Discount

Type which inserts and secures into the mount holes of a panel.

[Features]
Insert in mounting holes to secure

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PM7
SFC3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Width
(mm)
Color Insulok ties used Maximum Mounting Hole Inner Diameter
(mm)
Maximum Mounting Sheet Thickness
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016.618.0Translucent WhiteUp to T60 type7.52.6

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1015.521.8BlackUp to T120 type6.41.8

Loading...

  1. 1

Basic Information

Material Nylon Number with packs(piece) 100 Material 66 nylon
Environment resistance None Flame retardant grade (main raw materials) UL94V-2 Grade Standard

Additional Products in this Category

Tech Support