(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok Base Adhesive Mounting Type【100 Pieces Per Package】

Insulok Base Adhesive Mounting Type
  • Volume Discount

[Features]
・Simply peel away the seal, and this product can be fixed in any positioning like.
・Ties can bind in either vertical or horizontal orientation.
・Various adhesive tapes are available to suit different usage environments.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BMC30
MB3A-B
MB3A-B-L
MB3A-B-VHB2
MB3A-L
MB3A-V0-HF
MB3A-VHB2
MB4A-B
MB4A-B-L
MB4A-B-VHB2
MB4A-L
MB4A-V0-HF
MB4A-VHB2
MB5A
MB5A-B
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Width
(mm)
Width
(mm)
Color Total length
(mm)
Number with packs
(piece)
Environment resistance Maximum Compatible Outer Diameter
(mm)
Tape release paper color Adhesion temperature

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10282828White28100-4.2WhiteLow temperature adhesion

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10191919Black19100-2.9--

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10191919Black19100-2.9White-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10191919Black19100-2.9White (with red logo)-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10191919White19100-2.9White-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10191919White19100Flame retardant2.9--

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10191919White19100-2.9White (with red logo)-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10282828Black28100-4.2--

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10282828Black28100-4.2White-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10282828Black28100-4.2White (with red logo)-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10282828White28100-4.2White-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10282828White28100Flame retardant2.9--

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10282828White28100-4.2White (with red logo)-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10383838White38--4.7Light brown-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10383838Black38100-4.7--

Loading...

  1. 1

Basic Information

Material Nylon Material 66 nylon Flame retardant grade (main raw materials) None
Adhesion type With adhesive tape

Additional Products in this Category

Tech Support