(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok mount weatherproof grade【50-100 Pieces Per Package】

Insulok mount weatherproof grade
  • Volume Discount

[Features]
· Can be anchored reliably and solidly with screws.
· Weatherproof grade enabling use indoors and outdoors.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KR5G5-W
KR6G5-W
KR7G5-W
KR8G5-W
KR9G5-W
KR10G5-W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Width
(mm)
Width
(mm)
Total length
(mm)
Number with packs
(piece)
Insulok ties used Maximum Compatible Outer Diameter
(mm)
Screw used

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1015.19.69.615.1100Up to T50 type4.5M4

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1017.811.811.817.8100Up to T60 type4.5M4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1024.814.314.324.8100Up to T120 type4.5M4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1024.814.314.324.8100Up to T120 type6.5M6

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1030.216.116.130.2100Up to T150 type4.5M4

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1040.518.118.140.550Up to LK5 type4.5M4

Loading...

  1. 1

Basic Information

Material Nylon Color Black Material 66 nylon
Environment resistance Weather-resistant Flame retardant grade (main raw materials) UL94V-2

Additional Products in this Category

Tech Support