(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok push mount tie onset drum type mount【100 Pieces Per Package】

Insulok push mount tie onset drum type mount
  • Volume Discount

For fix-mounting to a chassis, panel, wall etc.
· Onset type / dome shaped mount. Prevents penetration of water or dust during the fix-mounting process.

[Features]
The dome-type push mount tie makes it difficult for water or dust to enter.
Additionally, the outside serration makes it appropriate for wire binding with thin covers.
When filling the panel hole, this onset type can secure wires on top of mount holes.

PDF

Part Number

Configured Part Number is shown.

RT50SD6

 
Part Number
RT50SD6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 160 Width(mm) 5.0
Width(mm) 5 Color Black Total length(mm) 160
Number with packs(piece) 100 Material 66 nylon Band Diameter(mm) 1.5 to 31
Operating temperature range (Min.)(℃) -40 Operating temperature range (Max.)(℃) 105 Environment resistance Heat-resistant
Flame retardant grade (main raw materials) UL94V-2 Special function/application Bush mount Loop tensile strength(N) 180
Mounting hole ∅(mm) 6.4 to 7.4 Maximum Mounting Panel Thickness(mm) 1.8

Please check the type/dimensions/specifications of the part RT50SD6 in the Insulok push mount tie onset drum type mount series.

Additional Products in this Category

Tech Support