(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok Metal Tie Protective Cover【1-25 Pieces Per Package】

Insulok Metal Tie Protective Cover
  • Volume Discount

[Features]
· Compatible with severe environments such as indoors, outdoors, installed underground, or at sea.
• As a cushioning material between metal ties and cables, this product makes binding more secure in environments where vibrations occur.
• It also protects the coatings of target bundled items.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LFPC70
LFPC103
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable metal tie

25 Pieces Per Package

1 Pack(s)Available

89 Days or more

STB S type
1 Piece(s)Available

8 Days or more

STB M type

Loading...

  1. 1

Basic Information

Material Resin Color Black Number with packs(piece) 25
Material Polyolefin Operating temperature range (Min.)(℃) -40 Operating temperature range (Max.)(℃) 90
Environment resistance None Special function/application None

Additional Products in this Category

Tech Support