(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Allowance tag for marking series display【100 Pieces Per Package】

Allowance tag for marking series display
  • Volume Discount

Plate which is indicated and secured in combination with an Insulok. * ▪ Insulok tie sold separately

[Features]
· Classification, labeling, and identification of wires, etc.
Marker used for wire bundle identification used in conjunction with Insulok tie.
The AT1’s arrow shape makes it possible to more clearly indicate the destination

PDF

Part Number

Configured Part Number is shown.

AT2

 
Part Number
AT2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 63.5 Width(mm) 9.1
Width(mm) 9.1 Total length(mm) 63.5 Number with packs(piece) 100
Material 66 nylon

Please check the type/dimensions/specifications of the part AT2 in the Allowance tag for marking series display series.

Additional Products in this Category

Tech Support