(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fluorine Resin Insulok Mount Ties【100 Pieces Per Package】

Fluorine Resin Insulok Mount Ties
  • Volume Discount

[Features]
· Can be secured reliably and robustly by using screws.
· Fluororesin product with superior heat resistance and chemical resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KR5G5-ETFE
KR6G5-ETFE
KR7G5-ETFE
KR8G5-ETFE
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Width
(mm)
Width
(mm)
Total length
(mm)
Insulok ties used Maximum Compatible Outer Diameter
(mm)
Screw used

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1015.19.69.615.1Up to T50 type4.5M4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1017.811.811.817.8Up to T60 type4.5M4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1024.814.314.324.8Up to T120 type4.5M4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1024.814.314.324.8Up to T120 type6.5M6

Loading...

  1. 1

Basic Information

Material Resin Color Blue Number with packs(piece) 100
Material Fluororesin Environment resistance Heat-resistant / flame-retardant / chemical-resistant Flame retardant grade (main raw materials) UL94V-0
Standard UL

Additional Products in this Category

Tech Support