(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Tie and Metal Plate【50 Pieces Per Package】 (Part Numbers)

Metal Tie and Metal Plate
  • Volume Discount

[Features]
· A plate for use with a metal tie for cable identification and labeling.
· Numbers and letters of the alphabet can be engraved using an engraving machine.
· Different shape from metal plate for embossed engraving services.

Part Number

Configured Part Number is shown.

SMPM-4.5

Part Number
SMPM-4.5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Material Stainless Steel Overall Length(mm) 88.9 Width(mm) 19
Width(mm) 19 Total length(mm) 88.9mm Number with packs(piece) 50

Please check the type/dimensions/specifications of the part SMPM-4.5 in the Metal Tie and Metal Plate series.

Additional Products in this Category

Tech Support