(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

▪ Insulock tie mount【50-100 Pieces Per Package】

▪ Insulock tie mount
  • Volume Discount

Thin tie mount designed to help secure cable ties to equipment. Provides robust reliability by attaching to the equipment with M6 screws.

[Features]
・Comes in packs of 50 or 100 pieces.
・Made of nylon 66.
・UL94V-2 standard certified.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KR5G5
KR6G5
KR7G5
KR8G5-5
KR9G5
KR10G5
LKCSF1
MB1
MB2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Width
(mm)
Operating environment Width
(mm)
Color Total length
(mm)
Number with packs
(piece)
Material Environment resistance Flame retardant grade (main raw materials) Insulok ties used Maximum Compatible Outer Diameter
(mm)
Grade Screw used Used Zip tie width
(mm)
Height
(mm)
JAN code Trusco cord Notes

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1015.19.6Indoor use-Translucent White---------51.54944387301908433-7328Screw to use: M4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1017.811.8Indoor use-Translucent White---------6.42.44944387302004433-7336Screw to use: M4

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1024.814.3Indoor use-Translucent White---------8.32.44944387302103433-7344Screw to use: M4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1024.814.3-14.3White24.810066 nylonNoneUL94V-2Up to T120 type5.2StandardM5-----

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1030.216.1-16.1White30.210066 nylonNoneUL94V-2Up to T150 type4.5StandardM4-----

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1040.518.1-18.1White40.55066 nylonNoneUL94V-2Up to LK5 type4.5StandardM4-----

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1039.718.6-18.6White39.710066 nylonNoneUL94V-2Up to LK5 type6.3StandardM6-----

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012.88.0-8White12.810066 nylonNoneUL94V-2Up to T18 type3.1StandardM3-----

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1021.012.5-12.5White2110066 nylonNoneUL94V-2Up to T60 type4.8StandardM4-----

Loading...

  1. 1

Basic Information

Material Nylon

Additional Products in this Category

Tech Support