(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Marking Series Marker Plates【100 Pieces Per Package】

Marking Series Marker Plates
  • Volume Discount

Plate which is indicated and secured in combination with an Insulok. * ▪ Insulok tie sold separately.

[Features]
· Classification, labeling, and identification of wires, etc.
Plate which is indicated and secured in combination with an Insulok.
Because the tag part is large, more information can be displayed.
Please mark using an imprinting machine or oil marker.
Compatible types: T18, T25, T30, T40, T50, T60

PDF

Part Number

Configured Part Number is shown.

FMP35

 
Part Number
FMP35
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 35.0 Width(mm) 13
Width(mm) 13.0 Color Translucent White Total length(mm) 35.0
Number with packs(piece) 100 Material 66 nylon

Please check the type/dimensions/specifications of the part FMP35 in the Marking Series Marker Plates series.

Additional Products in this Category

Tech Support