(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Tie Fixture (Screw Fastening Model)_7【100 Pieces Per Package】

Cable Tie Fixture (Screw Fastening Model)_7

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Unilateral stopper cable tie fixture. White 66 nylon UL94V-2. Package sold in 100-piece sets.

Part Number

Configured Part Number is shown.

FH50-100P

More Information

Cable Tie Fixture (Screw Fastening Model)_7:Related Image


Cable Tie Fixture (Screw Fastening Model)_7:Related Image

Specifications

Material66 Nylon UL94V-2
Operating Temperature Range-40°C ~ +85°C
ColorWhite

Part Number
FH50-100P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Material 66 Nylon (UL94V-2) Mounting Hole Diameter φ(mm) 7 Anchoring Method Screw Fastening Type
Color Milky White

Additional Products in this Category

Complementary Products

Tech Support