(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Gallery, PC Series

Plastic Gallery, PC Series
  • Volume Discount

Plastic galleries for control panels and instrument panels. The filter can be replaced from the front panel. (Plastic)

[Features]
· The task of installing has been streamlined by a simple one-touch mounting to the panel apertures.
· The superior aesthetic appearance can enhance the commercial value of panels by sequential vertical/horizontal mounting.
· The filter can be replaced by simply removing the front panel of the gallery.
· 4.90 sq.mm, 120 sq.mm, and 160 sq.mm fans can be mounted.

Part Number

Configured Part Number is shown.

Part Number
GPC-12B
GPC-12W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor
1 Piece(s)Available

8 Days or more

10Black
1 Piece(s)Available

11 Days or more

10Beige 5Y7/1

Loading...

  1. 1

Basic Information

Material ABS Standard IPX2 Width x height x length(mm) Width 150 x height 150
Material/surface treatment ABS Resin Ventilation gallery materials/specifications(mm) ABS resin

Additional Products in this Category

Tech Support