(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For natural board ventilation. Rinse out the filter for re-use.
[Specifications]
·Filter: Made of polyester, 12 mm thick, removes 80% of dust
·Paint Color:
Light beige paint LB (5Y7/1), JPMA J25-70B
Cream paint, cream (2.5Y9/1), JPMA J22-90B
·Installation location: For indoors IP4X
[Accessories]
·Mounting screws
Material | Iron | Dimension (height)(mm) | 230 | Dimension (width)(mm) | 520 |
---|---|---|---|---|---|
Dimension (depth)(mm) | 11 | Paint color | Cream paint (2.5Y9/1) | Material | Iron t1.6 |
Area of Ventilation(cm2) | 260 | IP standard | IP4X | Installation location | Indoor |
Accessory | Mounting Screw |
Please check the type/dimensions/specifications of the part RD43-93C in the [RD43] filter cassette series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy