(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Control panel filters are used to permit only clean air to enter the electrical enclosure by trapping dust, dirt, moisture, or any other contaminants. Dependent on the type of air filtration media, tiny and invisible particles can also be removed from the air.
[Features]
•Polyester media
•Flame retardant material
•The perforated sheets allow for easy separation and replacement
•One-touch mounting via magnet (No tool required)
Product Type | Material Basis Weight (g/m2) | Pressure Loss (Pa) | Mass Average Repair Rate (%) | DHC (g/m2) | Thickness | Flame Resistant | |||
1.5m/s | 2.0m/s | 2.5m/s | 3.0m/s | ||||||
Thin Type Compact Type | Polylactic Acid | 18 | 25 | 34 | 41 | 50 | 3.5 | 0.14 | JIS L 1091 A-1 |
Thick Type | Polyester | 15 | 21 | 26 | 34 | 30.3 | 8.4 | 0.35 | JIS L 1091 A-1 |
Part Number
Configured Part Number is shown.
Type | Model Number | Size Length x Width (Unit: mm) | Number of Pieces |
Thin Type | M-H15100 | 150 x 200 | 100-sheet |
M-H20100 | 200 x 200 | 100-sheet | |
M-H25100 | 250 x 200 | 100-sheet | |
M-H30100 | 300 x 200 | 100-sheet | |
M-H35100 | 350 x 200 | 100-sheet | |
M-H40100 | 390 x 200 | 100-sheet | |
M-H46100 | 460 x 200 | 100-sheet | |
M-H55100 | 550 x 200 | 100-sheet | |
Thick Type | M-A1550 | 150 x 200 | 50-sheet |
M-A2050 | 200 x 200 | 50-sheet | |
M-A2550 | 250 x 200 | 50-sheet | |
M-A3050 | 300 x 200 | 50-sheet | |
M-A3550 | 350 x 200 | 50-sheet | |
M-A4050 | 390 x 200 | 50-sheet | |
M-A4650 | 460 x 200 | 50-sheet | |
M-A5550 | 550 x 200 | 50-sheet | |
Thin | M-HC1570 | 150 x 200 | 70-sheet |
M-HC2070 | 200 x 200 | 70-sheet | |
M-HC2570 | 250 x 200 | 70-sheet | |
M-HC3090 | 300 x 200 | 70-sheet | |
M-HC3590 | 350 x 200 | 90-sheet | |
M-HC4090 | 390 x 200 | 90-sheet | |
M-HC55110 | 550 x 200 | 110-sheet |
Type | Model Number | Size Length x Width (Unit: mm) | Number of Pieces |
Thin Type | M-HT15100 | 150 x 200 | 100-sheet |
M-HT20100 | 200 x 200 | 100-sheet | |
M-HT25100 | 250 x 200 | 100-sheet | |
M-HT30100 | 300 x 200 | 100-sheet | |
M-HT35100 | 350 x 200 | 100-sheet | |
M-HT40100 | 390 x 200 | 100-sheet | |
M-HT46100 | 460 x 200 | 100-sheet | |
M-HT55100 | 550 x 200 | 100-sheet | |
Thick Type | M-AT1550 | 150 x 200 | 50-sheet |
M-AT2050 | 200 x 200 | 50-sheet | |
M-AT2550 | 250 x 200 | 50-sheet | |
M-AT3050 | 300 x 200 | 50-sheet | |
M-AT3550 | 350 x 200 | 50-sheet | |
M-AT4050 | 390 x 200 | 50-sheet | |
M-AT4650 | 460 x 200 | 50-sheet | |
M-AT5550 | 550 x 200 | 50-sheet | |
Thin | M-HCT1570 | 150 x 200 | 70-sheet |
M-HCT2070 | 200 x 200 | 70-sheet | |
M-HCT2570 | 250 x 200 | 70-sheet | |
M-HCT3090 | 300 x 200 | 70-sheet | |
M-HCT3590 | 350 x 200 | 90-sheet | |
M-HCT4090 | 390 x 200 | 90-sheet | |
M-HCT55110 | 550 x 200 | 110-sheet |
Part Number |
---|
M-AT1550 |
M-AT2050 |
M-AT2550 |
M-AT3050 |
M-AT3550 |
M-AT4050 |
M-AT4650 |
M-AT5550 |
Loading...
Material | Polyester | Characteristics | Applying Flame Retardant Materials | Material | Polyester |
---|---|---|---|---|---|
Body Board Thickness(mm) | 0.35 | Quantity of Packs | 2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy