(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Louver with U-Shaped Hood

Louver with U-Shaped Hood
  • Volume Discount

This is a louver which includes a U-shaped hood which prevents the entry of rain water.

[Features]
· A stainless steel outer wall vent for supplying natural ventilation.
· There are 2 types of designs, one with a round hood and one with a U-shaped hood.
· Different models with or without an insect screen and water guard can be selected based on the intended application.
· Material properties include the use of highly corrosion-resistant SUS 304.

Part Number

Configured Part Number is shown.

UK-UGEN100SJ-MA

Part Number
UK-UGEN100SJ-MA
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Material Stainless steel (SUS304) Size(Φ) 100 Water guard Present
Insect screen Present Material 304 Stainless Steel

Please check the type/dimensions/specifications of the part UK-UGEN100SJ-MA in the Louver with U-Shaped Hood series.

Additional Products in this Category

Tech Support