(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel/Stainless Steel Louver (Small)【2 Pieces Per Package】

Steel/Stainless Steel Louver (Small)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

12 cm fan can be mounted
For complete product overview and details on Steel/Stainless Steel Louver - Small see the sections below:

  • Steel
  • Stainless Steel

● Ideal for ventilation applications for control panels, etc.
● There are 2 models of stainless steel model surface treatment: hairline and mirror
● Ideal for indoor applications (not a waterproof structure)
● Dust filter is not included

Part NumberColor / Surface Treatment SymbolMaterialSheet Thickness (t)Paint Color / Surface Processing
XSRK (Cream)Steel1.6Munsell 2.5Y9/1 Equivalent
G (Gray)Munsell 5Y7/1 Equivalent
NS (Anti-Rust Coating)-
SUSH (Hairline)Stainless Steel
(SUS304)
1.5Hairline (Vertical Direction)
SUSM (Mirror Finish)Mirror Finish (No. 400 Polish)

[ A] Accessories
NameQuantity Per Piece
Hex Nut4
Washer4



· Please note that a color difference between the box and louver may occur.

Specifications

Steel / Stainless Steel Louver (Small):Related Image

1 Set Unit 2 Pieces
Model NumberColor / Surface Treatment SymbolQuantity Per SetSelf Weight
(g/piece)
XSRK (Cream)2 Pieces200
G (Gray)2 Pieces
NS (Anti-Rust Coating)2 Pieces
SUSH (Hairline)2 Pieces195
SUSM (Mirror Finish)2 Pieces

More Information

Steel / Stainless Steel Louver (Small):Related Image

Steel / Stainless Steel Louver (Small):Related Image
Steel / Stainless Steel Louver (Small):Related Image
Steel / Stainless Steel Louver (Small):Related Image
Steel / Stainless Steel Louver (Small):Related Image
Part Number
XSR-G
XSR-K
XSR-NS
XSR-SUSH
XSR-SUSM
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Characteristics Material Body Board Thickness
(mm)
Dimensions Thickness / Depth
(mm)
Paint Surface Processing Color Screw Size

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Iron-Iron1.624Powder PaintGray4-M3 x 15 (Stud)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Iron-Iron1.624Powder PaintCream4-M3 x 15 (Stud)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Iron-Iron1.624Anti-corrosive Coating-4-M3 x 15 (Stud)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SUS30412 cm Fan Compliance304 Stainless Steel1.59Brushed-M3 Stud

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SUS30412 cm Fan Compliance304 Stainless Steel1.59Mirror Surface (No. 400 Polish)-M3 Stud

Loading...

  1. 1

Basic Information

Width(mm) 130 Height(mm) 130 Quantity of Packs 2

Additional Products in this Category

Complementary Products

Tech Support